Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
200 SPEK 40
ORDERNO
Article-number
200 SPEK 40
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
230 mm
TRW
Tread width
48 mm
WW
Wheel width
60 mm
LC
Load capacity
2500 kg
HW
Hub width
60 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
40 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices